COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PLR-5 Idler Roller
Unit of Measure

Specifications

Supplier Name

N/A Osborn Load Runners

Manufacturer Part Number

N/A PLR-5

Bearing Element

N/A Tapered Rollers

Closure Type

N/A Sealed

Finish/Coating

N/A Chrome Plated Zinc Plated

Head Type

N/A None

Lubrication Hole Location

N/A None

Radial Dynamic Load Capacity

N/A 33290 lb

Radial Static Load Capacity

N/A 51900 lb

Roller Diameter

N/A 5.0000 in

Roller Material

N/A Stainless Steel

Roller Shape

N/A Flat

Roller Width

N/A 3.0000 in

Stud Diameter

N/A 2.0000 in

Stud Length

N/A 4.5000 in

Thread Size

N/A 2-12

Weight

N/A 19.00 lb

Features & Benefits

Features & Benefits

N/A
  • Widely used in steel mills and foundries for material and process conveying
  • They perform under conditions of heavy loads, high heat and an abrasive environment
  • Many steel mill original equipment manufacturers specify Load Runners in their machines
  • These large pieces of capital equipment are in use in facilities around the globe