COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PLR-1 Idler Roller
Unit of Measure

Specifications

Supplier Name

N/A Osborn Load Runners

Manufacturer Part Number

N/A PLR-1

Bearing Element

N/A Balls - One Row

Closure Type

N/A Sealed

Finish/Coating

N/A Chrome Plated Zinc Plated

Head Type

N/A None

Lubrication Hole Location

N/A None

Radial Dynamic Load Capacity

N/A 630 lb

Radial Static Load Capacity

N/A 230 lb

Roller Diameter

N/A 1.0000 in

Roller Material

N/A Stainless Steel

Roller Shape

N/A Flat

Roller Width

N/A 0.7810 in

Stud Diameter

N/A 0.4375 in

Stud Length

N/A 1.0000 in

Thread Size

N/A 7/16-20

Weight

N/A 0.2 lb