COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VLR-6-1/2 Idler Roller
Unit of Measure

Specifications

Supplier Name

N/A Osborn Load Runners

Manufacturer Part Number

N/A VLR-6-1/2

Bearing Element

N/A Tapered Rollers

Closure Type

N/A Open

Lubrication Hole Location

N/A None

Point Diameter

N/A 5.0000 in

Radial Dynamic Load Capacity

N/A 35840 lb

Radial Static Load Capacity

N/A 56400 lb

Roller Diameter

N/A 6.5000 in

Roller Material

N/A Stainless Steel

Roller Width

N/A 3.0000 in

Stud Diameter

N/A 2.0000 in

Stud Length

N/A 4.5000 in

Thread Size

N/A 2-12

V-Groove Angle

N/A 90 º

Weight

N/A 25.50 lb

Width to Groove Center

N/A 1.5000 in