COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Point Diameter

Radial Static Load Capacity

Roller Diameter

Stud Diameter

N/A Osborn Load Runners 60 Millimeter (mm) Roller Diameter V-Groove Cam Follower N/A 40 mm N/A 4900 N N/A 60 mm N/A 14 mm
N/A Osborn Load Runners 2.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 1.5000 in N/A 1100 lb N/A 2.5000 in N/A 0.7500 in
N/A Osborn Load Runners 120 Millimeter (mm) Roller Diameter V-Groove Cam Follower N/A 76 mm N/A 88960 N N/A 120 mm N/A 24 mm
N/A Osborn Load Runners 40 Millimeter (mm) Roller Diameter V-Groove Cam Follower N/A 26 mm N/A 1000 N N/A 40 mm N/A 10 mm
N/A Osborn Load Runners 3.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 2.2500 in N/A 7200 lb N/A 3.5000 in N/A 0.7500 in
N/A Osborn Load Runners 7.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 6.0000 in N/A 56400 lb N/A 7.5000 in N/A 2.5000 in
N/A Osborn Load Runners 2.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 1.5000 in N/A 1100 lb N/A 2.5000 in N/A 0.7500 in
N/A Osborn Load Runners 4.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 3.0000 in N/A 20000 lb N/A 4.5000 in N/A 1.2500 in
N/A Osborn Load Runners 3.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 2.2500 in N/A 2270 lb N/A 3.5000 in N/A 0.8750 in
N/A Osborn Load Runners 1.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 1.1250 in N/A 230 lb N/A 1.5000 in N/A 0.4375 in
N/A Osborn Load Runners 5.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 4.0000 in N/A 20000 lb N/A 5.5000 in N/A 1.2500 in
N/A Osborn Load Runners 3.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 2.2500 in N/A 7200 lb N/A 3.5000 in N/A 0.7500 in
N/A Osborn Load Runners 6.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 5.0000 in N/A 56400 lb N/A 6.5000 in N/A 2.0000 in
N/A Osborn Load Runners 120 Millimeter (mm) Roller Diameter V-Groove Cam Follower N/A 76 mm N/A 88960 N N/A 120 mm N/A 30 mm
N/A Osborn Load Runners 1.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 1.1250 in N/A 230 lb N/A 1.5000 in N/A 0.4375 in
N/A Osborn Load Runners 2.0000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 1.3750 in N/A 600 lb N/A 2.0000 in N/A 0.5000 in
N/A Osborn Load Runners 110 Millimeter (mm) Roller Diameter V-Groove Cam Follower N/A 76 mm N/A 88960 N N/A 110 mm N/A
N/A Osborn Load Runners 4.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 3.0000 in N/A 20000 lb N/A 4.5000 in N/A 1.2500 in
N/A Osborn Load Runners 3.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 2.2500 in N/A 2270 lb N/A 3.5000 in N/A 0.8750 in
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1