COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VLRE-4-1/2 Idler Roller
Unit of Measure

Specifications

Supplier Name

N/A Osborn Load Runners

Manufacturer Part Number

N/A VLRE-4-1/2

Bearing Element

N/A Tapered Rollers

Closure Type

N/A Open

Eccentric Stud Diameter

N/A 1.7500 in

Lubrication Hole Location

N/A None

Point Diameter

N/A 3.0000 in

Radial Dynamic Load Capacity

N/A 14270 lb

Radial Static Load Capacity

N/A 20000 lb

Roller Diameter

N/A 4.5000 in

Roller Material

N/A Stainless Steel

Roller Width

N/A 2.0000 in

Stud Diameter

N/A 1.2500 in

Stud Length

N/A 2.5000 in

Thread Size

N/A 1-1/4-12

V-Groove Angle

N/A 90 º

Weight

N/A 7.300 lb

Width to Groove Center

N/A 1.0000 in