COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PTRY-2.75 Plain Yoke Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A PTRY-2.75

Series

N/A PTRY

Bore Diameter

N/A 0.7500 in

Bearing Element

N/A Balls - Two Rows

Closure Type

N/A Sealed

Operating Temperature Range

N/A -30 to 225 ºF

Radial Dynamic Load Capacity

N/A 5560 lb

Radial Static Load Capacity

N/A 3500 lb

Roller Diameter

N/A 2.7500 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 1.5000 in