COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NNU4922SK.M.SP Precision Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A NNU4922SK.M.SP

Bore Diameter

N/A 110 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 132000 N

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (3) Outer Ring

Internal Clearance

N/A C0

Maximum Speed

N/A 6000 rpm

Number of Rows

N/A Double-Row

Outer Ring Width

N/A 40 mm

Outside Diameter

N/A 150 mm

Overall Width

N/A 40 mm

Precision Rating

N/A Not Rated

Ring Separation

N/A Separable Outer Ring

Series

N/A NNU49

Static Load Rating

N/A 270000 N