COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 71 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Bore Diameter

Bore Type

Dynamic Load Rating

Fillet Radius

N/A FAG (Schaeffler) NJ22 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 190 mm N/A Straight N/A 1090000 N N/A 3 mm
N/A FAG (Schaeffler) NN30 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 55 mm N/A Tapered 1:12 N/A 72000 N N/A 1 mm
N/A FAG (Schaeffler) NN30 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 85 mm N/A Tapered 1:12 N/A 125000 N N/A 1 mm
N/A FAG (Schaeffler) NNU49 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 120 mm N/A Tapered 1:12 N/A 176000 N N/A 1 mm
N/A FAG (Schaeffler) N10 Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 50 mm N/A Tapered 1:12 N/A 36000 N N/A 1 mm
N/A FAG (Schaeffler) NN30 Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 30 mm N/A Tapered 1:12 N/A 29000 N N/A 1 mm
N/A FAG (Schaeffler) NN30 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 80 mm N/A Tapered 1:12 N/A 120000 N N/A 1 mm
N/A FAG (Schaeffler) NU2 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 190 mm N/A Straight N/A 680000 N N/A 3 mm
N/A FAG (Schaeffler) N10 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 80 mm N/A Tapered 1:12 N/A 77000 N N/A 1 mm
N/A FAG (Schaeffler) NN30 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 70 mm N/A Tapered 1:12 N/A 98000 N N/A 1 mm
N/A FAG (Schaeffler) NN30 Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 170 mm N/A Tapered 1:12 N/A 450000 N N/A 2.1 mm
N/A FAG (Schaeffler) N10 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 120 mm N/A Tapered 1:12 N/A 147000 N N/A 2 mm
N/A FAG (Schaeffler) N10 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 85 mm N/A Tapered 1:12 N/A 79000 N N/A 1 mm
N/A FAG (Schaeffler) NN30 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 65 mm N/A Tapered 1:12 N/A 76500 N N/A 1 mm
N/A FAG (Schaeffler) NN30 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 45 mm N/A Tapered 1:12 N/A 54000 N N/A 1 mm
N/A FAG (Schaeffler) NN30 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 160 mm N/A Tapered 1:12 N/A 375000 N N/A 2.1 mm
N/A FAG (Schaeffler) NN30 Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 90 mm N/A Tapered 1:12 N/A 140000 N N/A 1.5 mm
N/A FAG (Schaeffler) NU2 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 140 mm N/A Straight N/A 460000 N N/A 2.5 mm
N/A FAG (Schaeffler) NN30 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 140 mm N/A Tapered 1:12 N/A 300000 N N/A 2 mm
N/A FAG (Schaeffler) NU10 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 220 mm N/A Straight N/A 510000 N N/A 2.5 mm
N/A FAG (Schaeffler) NN30 Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 50 mm N/A Tapered 1:12 N/A 57000 N N/A 1 mm
N/A FAG (Schaeffler) NN30 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 130 mm N/A Tapered 1:12 N/A 290000 N N/A 2 mm
N/A FAG (Schaeffler) NU2 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 100 mm N/A Straight N/A 295000 N N/A 2.1 mm
N/A FAG (Schaeffler) NJ22 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 200 mm N/A Straight N/A 1220000 N N/A 3 mm
N/A FAG (Schaeffler) N10 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 65 mm N/A Tapered 1:12 N/A 45000 N N/A 1 mm
1 - 25 of 71 | Results Per Page | View | Unit of Measure
1 2 3