COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NUP238E.M1 Single-Row Cylindrical
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A NUP238E.M1

Bore Diameter

N/A 190 mm

Bore Type

N/A Straight

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 680000 N

Fillet Radius

N/A 3 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (4) Flanges Two-Piece Inner Ring

Internal Clearance

N/A C0

Maximum Speed

N/A 3050 rpm

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A -30 to 150 ºC

Outer Ring Width

N/A 55 mm

Outside Diameter

N/A 340 mm

Overall Width

N/A 55 mm

Precision Rating

N/A Not Rated

Ring Separation

N/A Separable Ring

Series

N/A NUP2

Static Load Rating

N/A 930000 N

Weight

N/A 52.14 lb