COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
N1018-K-M1-SP Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A N1018-K-M1-SP

Bore Diameter

N/A 90 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 94000 N

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (2) Inner Ring

Internal Clearance

N/A C0

Maximum Speed

N/A 8500 rpm

Outer Ring Width

N/A 24 mm

Outside Diameter

N/A 140 mm

Overall Width

N/A 24 mm

Precision Rating

N/A Not Rated

Ring Separation

N/A Separable Outer Ring

Series

N/A N10

Static Load Rating

N/A 124000 N