COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
N1014K.M1.SP
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A N1014K.M1.SP

Bore Diameter

N/A 70 mm

Bore Type

N/A Straight

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 64 kN

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (2) Inner Ring

Internal Clearance

N/A C0

Maximum Speed

N/A 10000 rpm

Number of Rows

N/A Single-Row

Outer Ring Width

N/A 20 mm

Outside Diameter

N/A 110 mm

Overall Width

N/A 20 mm

Precision Rating

N/A Not Rated

Series

N/A N10

Static Load Rating

N/A 81.5 kN