COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NNU4928-S-M-SP Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A NNU4928-S-M-SP

Bearing Material

N/A 52100 Steel

Bore Diameter

N/A 140 mm

Bore Type

N/A Straight

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 190000 N

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A SP

UPC Code

N/A 4012801580571

Maximum Speed

N/A 5000 rpm

Number of Rows

N/A Double-Row

Operating Temperature Range

N/A -30 to 150 ºC

Outside Diameter

N/A 190 mm

Overall Width

N/A 50 mm

Ring Separation

N/A Separable Inner Ring

Static Load Rating

N/A 400000 N