COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NN3036ASK.M.SP Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A NN3036ASK.M.SP

Bore Diameter

N/A 180 mm

Bore Type

N/A Straight

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 570 kN

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (3) Inner Ring

Internal Clearance

N/A C0

Maximum Speed

N/A 3400 rpm

Number of Rows

N/A Double-Row

Outer Ring Width

N/A 74 mm

Outside Diameter

N/A 280 mm

Overall Width

N/A 74 mm

Precision Rating

N/A Not Rated

Series

N/A NN30

Static Load Rating

N/A 1000 kN