COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SL024952 Cylindrical Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A SL024952

Bore Diameter

N/A 260 mm

Bore Type

N/A Straight

Cage Material

N/A No Cage

Closure Type

N/A Open

Dynamic Load Rating

N/A 250000 lbf

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 1000 rpm

Number of Rows

N/A Double-Row

Operating Temperature Range

N/A -30 to 120 ºC

Outer Ring Width

N/A 100 mm

Outside Diameter

N/A 360 mm

Overall Width

N/A 100 mm

Precision Rating

N/A Not Rated

Ring Separation

N/A Non-Separable

Series

N/A SL02

Static Load Rating

N/A 560000 lbf

Weight

N/A 82.37 lb