Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
00139445 | N/A INA (Schaeffler) SL04 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 110 mm | Dynamic Load Rating N/A 89000 lbf | Outside Diameter N/A 170 mm | Overall Width N/A 80 mm |
00139891 | N/A INA (Schaeffler) SL18 Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 260 mm | Dynamic Load Rating N/A 178000 lbf | Outside Diameter N/A 360 mm | Overall Width N/A 60 mm |
00139312 | N/A INA (Schaeffler) SL02 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 120 mm | Dynamic Load Rating N/A 50000 lbf | Outside Diameter N/A 165 mm | Overall Width N/A 45 mm |
04284124 | N/A INA (Schaeffler) SL18 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 110 mm | Dynamic Load Rating N/A 64000 lbf | Outside Diameter N/A 170 mm | Overall Width N/A 45 mm |
00139291 | N/A INA (Schaeffler) SL04 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 220 mm | Dynamic Load Rating N/A 162000 lbf | Outside Diameter N/A 300 mm | Overall Width N/A 95 mm |
02296096 | N/A INA (Schaeffler) 893 Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A | Outside Diameter N/A 95 mm | Overall Width N/A 27 mm |
00139053 | N/A INA (Schaeffler) SL01 Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 260 mm | Dynamic Load Rating N/A 119000 lbf | Outside Diameter N/A 320 mm | Overall Width N/A 60 mm |
02291717 | N/A INA (Schaeffler) ZSL19 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 85 mm | Dynamic Load Rating N/A 109000 lbf | Outside Diameter N/A 180 mm | Overall Width N/A 60 mm |
00139111 | N/A INA (Schaeffler) SL01 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 80 mm | Dynamic Load Rating N/A 24500 lbf | Outside Diameter N/A 110 mm | Overall Width N/A 30 mm |
00139471 | N/A INA (Schaeffler) SL04 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 180 mm | Dynamic Load Rating N/A 255000 lbf | Outside Diameter N/A 280 mm | Overall Width N/A 136 mm |
00139128 | N/A INA (Schaeffler) SL01 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 130 mm | Dynamic Load Rating N/A 58000 lbf | Outside Diameter N/A 180 mm | Overall Width N/A 50 mm |
00139465 | N/A INA (Schaeffler) SL04 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 160 mm | Dynamic Load Rating N/A 166000 lbf | Outside Diameter N/A 240 mm | Overall Width N/A 109 mm |
02328089 | N/A INA (Schaeffler) SL18 Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 90 mm | Dynamic Load Rating N/A 46500 lbf | Outside Diameter N/A 140 mm | Overall Width N/A 37 mm |
00139384 | N/A INA (Schaeffler) SL04 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 22000 lbf | Outside Diameter N/A 75 mm | Overall Width N/A 40 mm |
02107172 | N/A INA (Schaeffler) SL01 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 15100 lbf | Outside Diameter N/A 85 mm | Overall Width N/A 25 mm |
02291841 | N/A INA (Schaeffler) 811 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 130 mm | Dynamic Load Rating N/A | Outside Diameter N/A 170 mm | Overall Width N/A 30 mm |
00139894 | N/A INA (Schaeffler) SL18 Series 280 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 280 mm | Dynamic Load Rating N/A 207000 lbf | Outside Diameter N/A 380 mm | Overall Width N/A 60 mm |
00139051 | N/A INA (Schaeffler) SL01 Series 240 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 240 mm | Dynamic Load Rating N/A 112000 lbf | Outside Diameter N/A 300 mm | Overall Width N/A 60 mm |
00139397 | N/A INA (Schaeffler) SL04 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 65 mm | Dynamic Load Rating N/A 29000 lbf | Outside Diameter N/A 100 mm | Overall Width N/A 46 mm |
01629448 | N/A INA (Schaeffler) SL02 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 15100 lbf | Outside Diameter N/A 85 mm | Overall Width N/A 25 mm |
00139423 | N/A INA (Schaeffler) SL04 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 85 mm | Dynamic Load Rating N/A 48500 lbf | Outside Diameter N/A 130 mm | Overall Width N/A 60 mm |
00139272 | N/A INA (Schaeffler) SL02 Series 320 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 320 mm | Dynamic Load Rating N/A 191000 lbf | Outside Diameter N/A 400 mm | Overall Width N/A 80 mm |
00139043 | N/A INA (Schaeffler) SL01 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 190 mm | Dynamic Load Rating N/A 70000 lbf | Outside Diameter N/A 240 mm | Overall Width N/A 50 mm |
02093108 | N/A INA (Schaeffler) 811 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 160 mm | Dynamic Load Rating N/A | Outside Diameter N/A 200 mm | Overall Width N/A 31 mm |
00139035 | N/A INA (Schaeffler) SL01 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 150 mm | Dynamic Load Rating N/A 52000 lbf | Outside Diameter N/A 190 mm | Overall Width N/A 40 mm |