COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SL045014-PP Cylindrical Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A SL045014-PP

Bore Diameter

N/A 70 mm

Bore Type

N/A Straight

Closure Type

N/A Double Sealed

Dynamic Load Rating

N/A 38500 lbf

Fillet Radius

N/A 0.6 mm

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 54 mm

Internal Clearance

N/A C0

Maximum Speed

N/A 3600 rpm

Number of Rows

N/A Double-Row

Operating Temperature Range

N/A -20 to 80 ºC

Outer Ring Width

N/A 53 mm

Outside Diameter

N/A 110 mm

Overall Width

N/A 54 mm

Precision Rating

N/A Not Rated

Ring Separation

N/A Non-Separable

Series

N/A SL04

Static Load Rating

N/A 61000 lbf

Weight

N/A 4.94 lb