COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SL182216 Cylindrical Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A SL182216

Bore Diameter

N/A 80 mm

Bore Type

N/A Straight

Closure Type

N/A Open

Dynamic Load Rating

N/A 50000 lbf

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (2) Inner Ring

Internal Clearance

N/A C3

Maximum Speed

N/A 2900 rpm

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A -30 to 120 ºC

Outer Ring Width

N/A 33 mm

Outside Diameter

N/A 140 mm

Overall Width

N/A 33 mm

Precision Rating

N/A Not Rated

Ring Separation

N/A Non-Separable

Series

N/A SL18

Static Load Rating

N/A 63000 lbf

Weight

N/A 5.68 lb