COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SL024922 Cylindrical Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A SL024922

Bore Diameter

N/A 110 mm

Bore Type

N/A Straight

Cage Material

N/A No Cage

Closure Type

N/A Open

Dynamic Load Rating

N/A 44500 lbf

Fillet Radius

N/A 1.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 2500 rpm

Number of Rows

N/A Double-Row

Operating Temperature Range

N/A -30 to 120 ºC

Outer Ring Width

N/A 40 mm

Outside Diameter

N/A 150 mm

Overall Width

N/A 40 mm

Precision Rating

N/A Not Rated

Ring Separation

N/A Non-Separable

Series

N/A SL02

Static Load Rating

N/A 90000 lbf

Weight

N/A 5.54 lb