COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
89309-TV Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 89309-TV

Bore Diameter

N/A 45 mm

Bore Type

N/A Straight

Cage Material

N/A Plastic

Closure Type

N/A Open

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 4400 rpm

Number of Rows

N/A Double-Row

Operating Temperature Range

N/A -20 to 120 ºC

Outer Ring Width

N/A 24 mm

Outside Diameter

N/A 85 mm

Overall Width

N/A 24 mm

Precision Rating

N/A Not Rated

Series

N/A 893

Weight

N/A 1.6200 lb