COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SL183018 Axial Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A SL183018

Bore Diameter

N/A 90 mm

Bore Type

N/A Straight

Closure Type

N/A Open

Dynamic Load Rating

N/A 205000 N

Fillet Radius

N/A 1.5 mm

Maximum Speed

N/A 2850 rpm

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A -30 to 120 ºC

Outside Diameter

N/A 140 mm

Overall Width

N/A 37 mm

Static Load Rating

N/A 275000 N