COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BJ5S141808 7/8 x 1-1/8 x 1
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905198823

Manufacturer Part Number

N/A BJ5S141808

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ5

Bushing Outside Diameter

N/A 1.1250 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.8750 in

Material Specification

N/A JLON 5500

Maximum P Value

N/A 800 psi

Maximum PV Value

N/A 20000

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 1.0000 in

Series

N/A BJ5S

Weight

N/A 0.0271 lb