Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum P Value |
Overall Length |
---|---|---|---|---|---|
00028350 | N/A Bunting BJ5S Series 0.1250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.2500 in | Inside Diameter N/A 0.1250 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.2500 in |
00028352 | N/A Bunting BJ5S Series 0.1250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.2500 in | Inside Diameter N/A 0.1250 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.3750 in |
00028354 | N/A Bunting BJ5S Series 0.1875 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.3125 in | Inside Diameter N/A 0.1875 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.2500 in |
00028356 | N/A Bunting BJ5S Series 0.1875 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.3125 in | Inside Diameter N/A 0.1875 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.3750 in |
00028358 | N/A Bunting BJ5S Series 0.1875 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.3125 in | Inside Diameter N/A 0.1875 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.5000 in |
00028360 | N/A Bunting BJ5S Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.3750 in | Inside Diameter N/A 0.2500 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.2500 in |
00028362 | N/A Bunting BJ5S Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.3750 in | Inside Diameter N/A 0.2500 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.3750 in |
00028364 | N/A Bunting BJ5S Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.3750 in | Inside Diameter N/A 0.2500 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.5000 in |
00028366 | N/A Bunting BJ5S Series 0.3125 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.5000 in | Inside Diameter N/A 0.3125 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.3750 in |
00028368 | N/A Bunting BJ5S Series 0.3125 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.5000 in | Inside Diameter N/A 0.3125 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.5000 in |
00028370 | N/A Bunting BJ5S Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.5625 in | Inside Diameter N/A 0.3750 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.3750 in |
00028372 | N/A Bunting BJ5S Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.5625 in | Inside Diameter N/A 0.3750 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.5000 in |
00028374 | N/A Bunting BJ5S Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.5625 in | Inside Diameter N/A 0.3750 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.7500 in |
00028376 | N/A Bunting BJ5S Series 0.4375 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.6250 in | Inside Diameter N/A 0.4375 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.3750 in |
00028378 | N/A Bunting BJ5S Series 0.4375 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.6250 in | Inside Diameter N/A 0.4375 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.5000 in |
00028380 | N/A Bunting BJ5S Series 0.4375 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.6250 in | Inside Diameter N/A 0.4375 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.7500 in |
00028382 | N/A Bunting BJ5S Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.7500 in | Inside Diameter N/A 0.5000 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.5000 in |
00028384 | N/A Bunting BJ5S Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.7500 in | Inside Diameter N/A 0.5000 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.7500 in |
00028386 | N/A Bunting BJ5S Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.7500 in | Inside Diameter N/A 0.5000 in | Maximum P Value N/A 800 psi | Overall Length N/A 1.0000 in |
00028388 | N/A Bunting BJ5S Series 0.5625 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.8125 in | Inside Diameter N/A 0.5625 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.5000 in |
00028390 | N/A Bunting BJ5S Series 0.5625 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.8125 in | Inside Diameter N/A 0.5625 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.7500 in |
00028392 | N/A Bunting BJ5S Series 0.5625 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.8125 in | Inside Diameter N/A 0.5625 in | Maximum P Value N/A 800 psi | Overall Length N/A 1.0000 in |
00028394 | N/A Bunting BJ5S Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.8750 in | Inside Diameter N/A 0.6250 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.6250 in |
00028396 | N/A Bunting BJ5S Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.8750 in | Inside Diameter N/A 0.6250 in | Maximum P Value N/A 800 psi | Overall Length N/A 0.7500 in |
00028398 | N/A Bunting BJ5S Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.8750 in | Inside Diameter N/A 0.6250 in | Maximum P Value N/A 800 psi | Overall Length N/A 1.0000 in |