COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
18BU16 Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905243417

Manufacturer Part Number

N/A 18BU16

Backing Material

N/A Steel

Bushing Material

N/A Polytetrafluoroethylene (PTFE)

Bushing Outside Diameter

N/A 1.2813 in

Bushing Type

N/A Plain

Inside Diameter

N/A 1.1250 in

Maximum P Value

N/A 36250

Maximum PV Value

N/A 51000

Operating Temperature Range

N/A -328 to 536 ºF

Overall Length

N/A 1.0000 in