Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum PV Value |
Overall Length |
---|---|---|---|---|---|
04895115 | N/A Bunting 0.1875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.2500 in | Inside Diameter N/A 0.1875 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.5000 in |
05777487 | N/A Bunting 6 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 8 mm | Inside Diameter N/A 6 mm | Maximum PV Value N/A 51000 | Overall Length N/A 8 mm |
00026191 | N/A Bunting 20 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 23 mm | Inside Diameter N/A 20 mm | Maximum PV Value N/A 51000 | Overall Length N/A 15 mm |
00026207 | N/A Bunting 0.1250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.1875 in | Inside Diameter N/A 0.1250 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.1875 in |
00026208 | N/A Bunting 0.1875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.2500 in | Inside Diameter N/A 0.1875 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.1875 in |
00026211 | N/A Bunting 0.1875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.2500 in | Inside Diameter N/A 0.1875 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.2500 in |
00026219 | N/A Bunting 0.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.3125 in | Inside Diameter N/A 0.2500 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.2500 in |
00026224 | N/A Bunting 0.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.3125 in | Inside Diameter N/A 0.2500 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.3750 in |
00026229 | N/A Bunting 0.3125 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.3750 in | Inside Diameter N/A 0.3125 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.3750 in |
00026232 | N/A Bunting 0.3125 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.3750 in | Inside Diameter N/A 0.3125 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.5000 in |
00026236 | N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.4688 in | Inside Diameter N/A 0.3750 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.2500 in |
00026240 | N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.4688 in | Inside Diameter N/A 0.3750 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.3750 in |
00026247 | N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.4688 in | Inside Diameter N/A 0.3750 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.5000 in |
00026252 | N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.4688 in | Inside Diameter N/A 0.3750 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.6250 in |
00026256 | N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.4688 in | Inside Diameter N/A 0.3750 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.7500 in |
00026260 | N/A Bunting 0.4375 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.5313 in | Inside Diameter N/A 0.4375 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.5000 in |
00026265 | N/A Bunting 0.4375 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.5313 in | Inside Diameter N/A 0.4375 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.7500 in |
00026272 | N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.5938 in | Inside Diameter N/A 0.5000 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.2500 in |
00026275 | N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.5938 in | Inside Diameter N/A 0.5000 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.3750 in |
00026279 | N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.5938 in | Inside Diameter N/A 0.5000 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.5000 in |
00026283 | N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.5938 in | Inside Diameter N/A 0.5000 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.6250 in |
00026288 | N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.5938 in | Inside Diameter N/A 0.5000 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.7500 in |
00026291 | N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.5938 in | Inside Diameter N/A 0.5000 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.8750 in |
00026298 | N/A Bunting 0.5625 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.6563 in | Inside Diameter N/A 0.5625 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.5000 in |
00026303 | N/A Bunting 0.5625 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 0.6563 in | Inside Diameter N/A 0.5625 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.7500 in |