COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
M0606BU Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A M0606BU

Backing Material

N/A Steel

Bushing Material

N/A Polytetrafluoroethylene (PTFE)

Bushing Outside Diameter

N/A 8 mm

Bushing Type

N/A Plain

Inside Diameter

N/A 6 mm

Maximum P Value

N/A 36250

Maximum PV Value

N/A 51000

Operating Temperature Range

N/A -328 to 536 ºC

Overall Length

N/A 6 mm