COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BNW101204 5/8 x 3/4 x 1/2
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905309519

Manufacturer Part Number

N/A BNW101204

Bushing Material

N/A Polytetrafluoroethylene (PTFE)

Bushing Outside Diameter

N/A 0.7500 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.6250 in

Maximum V Value

N/A 150 sfpm

Maximum P Value

N/A 34300

Maximum PV Value

N/A 20000

Operating Temperature Range

N/A -212 to 350 ºF

Overall Length

N/A 0.5000 in

Series

N/A BNW

Features & Benefits

Features & Benefits

N/A
  • Bunting PTFE Composite Sleeve (Plain) Bearings are self-lubricating
  • High load carrying BNW bearing is a sliding bearing which can exert excellent working property in non-lubricated condition
  • The bearing layer of BNW bearing consists of PTFE/high-tension synthetic fiber liner
  • The backing layer consists of fiberglass impregnated into epoxy resin for high temperature
  • BNW bearings are designed for the applications at slow speed and under heavy load
  • Bearing layer cannot be machined