Item # |
Item Name |
Bore Diameter |
Bushing Outside Diameter |
Inside Diameter |
Overall Length |
---|---|---|---|---|---|
07191654 | N/A Bunting BNW Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 0.6250 in | Inside Diameter N/A 0.5000 in | Overall Length N/A 1.0000 in |
07192348 | N/A Bunting BNW Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 1 in | Inside Diameter N/A 0.7500 in | Overall Length N/A 1.0000 in |
07212953 | N/A Bunting BNW Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 2.0000 in | Inside Diameter N/A 1.5000 in | Overall Length N/A 1.5000 in |
07273059 | N/A Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 1.2500 in | Inside Diameter N/A 1.0000 in | Overall Length N/A 1.0000 in |
07278283 | N/A Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 1.1250 in | Inside Diameter N/A 1.0000 in | Overall Length N/A 0.7500 in |
07296531 | N/A Bunting BNW Series 2.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 2.2500 in | Inside Diameter N/A 2.0000 in | Overall Length N/A 2.0000 in |
07322959 | N/A Bunting BNW Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 0.8750 in | Inside Diameter N/A 0.6250 in | Overall Length N/A 1.0000 in |
07373811 | N/A Bunting BNW Series 1.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 1.8750 in | Inside Diameter N/A 1.7500 in | Overall Length N/A 1.2500 in |
07411588 | N/A Bunting BNW Series 2.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 3.0000 in | Inside Diameter N/A 2.5000 in | Overall Length N/A 2.0000 in |
07474216 | N/A Bunting BNW Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 2.0000 in | Inside Diameter N/A 1.5000 in | Overall Length N/A 2.0000 in |
07501020 | N/A Bunting BNW Series 2.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 2.7500 in | Inside Diameter N/A 2.5000 in | Overall Length N/A 3.0000 in |
07514389 | N/A Bunting BNW Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 0.7500 in | Inside Diameter N/A 0.5000 in | Overall Length N/A 0.7500 in |
07517836 | N/A Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 1.2500 in | Inside Diameter N/A 1.0000 in | Overall Length N/A 0.7500 in |
07658610 | N/A Bunting BNW Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 1.6250 in | Inside Diameter N/A 1.5000 in | Overall Length N/A 2.0000 in |
00026795 | N/A Bunting BNW Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1/2 in | Bushing Outside Diameter N/A 0.6250 in | Inside Diameter N/A 0.5000 in | Overall Length N/A 0.5000 in |
00026809 | N/A Bunting BNW Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1/2 in | Bushing Outside Diameter N/A 0.7500 in | Inside Diameter N/A 0.5000 in | Overall Length N/A 0.5000 in |
00026815 | N/A Bunting BNW Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1/2 in | Bushing Outside Diameter N/A 0.7500 in | Inside Diameter N/A 0.5000 in | Overall Length N/A 1.0000 in |
00026843 | N/A Bunting BNW Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 0.7500 in | Inside Diameter N/A 0.6250 in | Overall Length N/A 0.5000 in |
00026857 | N/A Bunting BNW Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 5/8 in | Bushing Outside Diameter N/A 0.8750 in | Inside Diameter N/A 0.6250 in | Overall Length N/A 0.5000 in |
00026861 | N/A Bunting BNW Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 5/8 in | Bushing Outside Diameter N/A 0.8750 in | Inside Diameter N/A 0.6250 in | Overall Length N/A 0.7500 in |
00026897 | N/A Bunting BNW Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 3/4 in | Bushing Outside Diameter N/A 0.8750 in | Inside Diameter N/A 0.7500 in | Overall Length N/A 0.5000 in |
00026901 | N/A Bunting BNW Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 3/4 in | Bushing Outside Diameter N/A 0.8750 in | Inside Diameter N/A 0.7500 in | Overall Length N/A 0.7500 in |
00026903 | N/A Bunting BNW Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 3/4 in | Bushing Outside Diameter N/A 0.8750 in | Inside Diameter N/A 0.7500 in | Overall Length N/A 1.0000 in |
00026929 | N/A Bunting BNW Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 3/4 in | Bushing Outside Diameter N/A 1 in | Inside Diameter N/A 0.7500 in | Overall Length N/A 0.5000 in |
00026933 | N/A Bunting BNW Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 3/4 in | Bushing Outside Diameter N/A 1 in | Inside Diameter N/A 0.7500 in | Overall Length N/A 0.7500 in |