COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BNW121608 3/4 x 1 x 1
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A BNW121608

Bushing Material

N/A Polytetrafluoroethylene (PTFE)

Bushing Outside Diameter

N/A 1 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.7500 in

Operating Temperature Range

N/A -212 to 350 ºF

Overall Length

N/A 1.0000 in

Series

N/A BNW