COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BNW283010 1-3/4 x 1-7/8 x 1-1/4 Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A BNW283010

Bushing Material

N/A Polytetrafluoroethylene (PTFE)

Bushing Outside Diameter

N/A 1.8750 in

Bushing Type

N/A Plain

Inside Diameter

N/A 1.7500 in

Operating Temperature Range

N/A -212 to 350 ºF

Overall Length

N/A 1.2500 in

Series

N/A BNW