Supplier Name |
N/A Bodine Electric Company |
Manufacturer Part Number |
N/A 7204 |
Duty / Condition Type |
N/A Continuous Duty |
Enclosure |
N/A Totally Enclosed Non-Ventilated (TENV) |
Enclosure Type |
N/A Totally Enclosed Non-Ventilated (TENV) |
Flange Kit |
N/A 0961 |
Flange Kit with O-ring |
N/A 0963 |
Full Load Current |
N/A 6.90 A |
Full Load Torque |
N/A 88 in·lb |
Gear Ratio |
N/A 17:1 |
Harmonization Code |
N/A 8501.31.3001 |
Input Power |
N/A 1/16 hp |
Insulation Class |
N/A F |
Ingress Protection Rating |
N/A Ingress Protection (IP66) |
Supply Voltage |
N/A 12 V |
Motor Type |
N/A Brushed |
Mounting Type |
N/A Face |
National Electrical Manufacturers Association (NEMA) Frame |
N/A 24A |
Output Speed |
N/A 146.0 rpm |
Overhung Load |
N/A 72 lb |
Radial Load Capacity |
N/A 72 lb |
Shaft Type |
N/A In-Line Planetary |
Stage |
N/A 2 |
Standards Met |
N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL) |
Weight |
N/A 5 lb |
Features & Benefits |
N/A
|