COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SCE2416 Drawn Cup Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A SCE2416

Bore Diameter

N/A 1-1/2 in

Closure Type

N/A Open

Cup Type

N/A Open Ends

Dynamic Load Rating

N/A 8700 lbf

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 7400 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 1.8750 in

Overall Width

N/A 1 in

Precision Rating

N/A Not Rated

Series

N/A SCE

Standards Met

N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982

Static Load Rating

N/A 14900 lbf

Weight

N/A 0.220 lb