Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Static Load Rating |
---|---|---|---|---|---|
00139061 | N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 2850 lbf | Maximum Speed N/A 8500 rpm | Static Load Rating N/A 4500 lbf |
00092651 | N/A INA (Schaeffler) SCE Series 5/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 5/16 in | Dynamic Load Rating N/A 1060 lbf | Maximum Speed N/A 35500 rpm | Static Load Rating N/A 1090 lbf |
02070860 | N/A INA (Schaeffler) HFL Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 12 mm | Dynamic Load Rating N/A 1420 lbf | Maximum Speed N/A 11000 rpm | Static Load Rating N/A 1460 lbf |
00136844 | N/A INA (Schaeffler) BK Series 3 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3 mm | Dynamic Load Rating N/A 275 lbf | Maximum Speed N/A 46000 rpm | Static Load Rating N/A 189 lbf |
00136967 | N/A INA (Schaeffler) BK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 40 mm | Dynamic Load Rating N/A 5700 lbf | Maximum Speed N/A 6500 rpm | Static Load Rating N/A 11700 lbf |
00136220 | N/A INA (Schaeffler) SCE Series 1-3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1-3/8 in | Dynamic Load Rating N/A 4800 lbf | Maximum Speed N/A 8000 rpm | Static Load Rating N/A 9600 lbf |
00136962 | N/A INA (Schaeffler) BK Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 5400 lbf | Maximum Speed N/A 7500 rpm | Static Load Rating N/A 10300 lbf |
00135369 | N/A INA (Schaeffler) HK Series 60 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 11900 lbf | Maximum Speed N/A 4400 rpm | Static Load Rating N/A 30500 lbf |
00092708 | N/A INA (Schaeffler) SCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 5/8 in | Dynamic Load Rating N/A 1830 lbf | Maximum Speed N/A 17600 rpm | Static Load Rating N/A 2700 lbf |
00136254 | N/A INA (Schaeffler) SCE Series 1-5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1-5/8 in | Dynamic Load Rating N/A 11400 lbf | Maximum Speed N/A 6800 rpm | Static Load Rating N/A 21900 lbf |
00136933 | N/A INA (Schaeffler) BK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 4450 lbf | Maximum Speed N/A 10000 rpm | Static Load Rating N/A 7400 lbf |
00137164 | N/A INA (Schaeffler) HF Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A | Maximum Speed N/A 3900 rpm | Static Load Rating N/A |
00150691 | N/A INA (Schaeffler) HK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 40 mm | Dynamic Load Rating N/A 4500 lbf | Maximum Speed N/A 4500 rpm | Static Load Rating N/A 8700 lbf |
00127555 | N/A INA (Schaeffler) HK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 16 mm | Dynamic Load Rating N/A 2450 lbf | Maximum Speed N/A 15000 rpm | Static Load Rating N/A 3450 lbf |
00093333 | N/A INA (Schaeffler) SCH Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/4 in | Dynamic Load Rating N/A 4150 lbf | Maximum Speed N/A 14700 rpm | Static Load Rating N/A 5300 lbf |
00093499 | N/A INA (Schaeffler) SCE Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/4 in | Dynamic Load Rating N/A 2210 lbf | Maximum Speed N/A 10000 rpm | Static Load Rating N/A 2800 lbf |
00136914 | N/A INA (Schaeffler) BK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 2850 lbf | Maximum Speed N/A 12000 rpm | Static Load Rating N/A 4500 lbf |
00093240 | N/A INA (Schaeffler) SCH Series 1-1/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1-1/8 in | Dynamic Load Rating N/A 5700 lbf | Maximum Speed N/A 9800 rpm | Static Load Rating N/A 7800 lbf |
00093169 | N/A INA (Schaeffler) SCH Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/8 in | Dynamic Load Rating N/A 1590 lbf | Maximum Speed N/A 29500 rpm | Static Load Rating N/A 1590 lbf |
00093197 | N/A INA (Schaeffler) SCH Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 5/8 in | Dynamic Load Rating N/A 2850 lbf | Maximum Speed N/A 17600 rpm | Static Load Rating N/A 3750 lbf |
00135350 | N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 8400 lbf | Maximum Speed N/A 8500 rpm | Static Load Rating N/A 17800 lbf |
04683001 | N/A INA (Schaeffler) HF Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 8 mm | Dynamic Load Rating N/A | Maximum Speed N/A 17000 rpm | Static Load Rating N/A |
00071270 | N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 3500 lbf | Maximum Speed N/A 7000 rpm | Static Load Rating N/A 5400 lbf |
00136895 | N/A INA (Schaeffler) BK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 16 mm | Dynamic Load Rating N/A 1710 lbf | Maximum Speed N/A 15000 rpm | Static Load Rating N/A 2180 lbf |
00135680 | N/A INA (Schaeffler) HK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 16 mm | Dynamic Load Rating N/A 2450 lbf | Maximum Speed N/A 11000 rpm | Static Load Rating N/A 3450 lbf |