COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HK1816-2RS Drawn Cup Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A HK1816-2RS

Bore Diameter

N/A 18 mm

Cage Material

N/A Steel

Closure Type

N/A Double Sealed

Compatible Inner Ring

N/A IR 15 x 18 x 16.5

Cup Type

N/A Open Ends

Dynamic Load Rating

N/A 1820 lbf

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 9500 rpm

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A -30 to 100 ºC

Outside Diameter

N/A 24 mm

Overall Width

N/A 16 mm

Precision Rating

N/A Not Rated

Series

N/A HK

Standards Met

N/A DIN 618-2

Static Load Rating

N/A 2450 lbf

Weight

N/A 0.04 lb