COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HK3512 Drawn Cup Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A HK3512

Bore Diameter

N/A 35 mm

Cage Material

N/A Steel

Closure Type

N/A Open

Compatible Inner Ring

N/A LR 30 x 35 x 12.5

Cup Type

N/A Open Ends

Dynamic Load Rating

N/A 2950 lbf

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 7500 rpm

Number of Rows

N/A Single-Row

Operating Temperature [Max]

N/A 140 ºC

Outside Diameter

N/A 42 mm

Overall Width

N/A 12 mm

Precision Rating

N/A Not Rated

Series

N/A HK

Standards Met

N/A DIN 618-1/International Organization for Standardization (ISO) 3245

Static Load Rating

N/A 4800 lbf

Weight

N/A 0.07 lb