COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HF2520 Drawn Cup Roller Clutch
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A HF2520

Bore Diameter

N/A 25 mm

Cage Material

N/A Plastic

Closure Type

N/A Open

Cup Type

N/A Roller Clutch

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 5500 rpm

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A -10 to 70 ºC

Outside Diameter

N/A 32 mm

Overall Width

N/A 20 mm

Precision Rating

N/A Not Rated

Roller Clutch Spring Material

N/A Stainless Steel

Series

N/A HF

Torque

N/A 593 in·lb

Weight

N/A 0.08 lb