COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HK0810-RS Drawn Cup Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A HK0810-RS

Bore Diameter

N/A 8 mm

Cage Material

N/A Steel

Closure Type

N/A Single Sealed

Cup Type

N/A Open Ends

Dynamic Load Rating

N/A 620 lbf

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 20000 rpm

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A -30 to 100 ºC

Outside Diameter

N/A 12 mm

Overall Width

N/A 10 mm

Precision Rating

N/A Not Rated

Series

N/A HK

Standards Met

N/A DIN 618-2

Static Load Rating

N/A 590 lbf

Weight

N/A 0.01 lb