COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HFL0615-R Drawn Cup Roller Clutch
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A HFL0615-R

Bore Diameter

N/A 6 mm

Cage Material

N/A Plastic

Closure Type

N/A Single Sealed

Cup Type

N/A Roller Clutch with Knurled Ring

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 23000 rpm

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A -10 to 70 ºC

Outside Diameter

N/A 10 mm

Overall Width

N/A 15 mm

Precision Rating

N/A Not Rated

Roller Clutch Spring Material

N/A Steel

Series

N/A HFL

Torque

N/A 4.43 in·lb

Weight

N/A 0.02 lb