Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A JU100XP0 |
UPC Code |
N/A 637400025236 |
Series |
N/A JU |
Axial Dynamic Load Capacity |
N/A 3930 lbf |
Axial Static Load Capacity |
N/A 12470 lbf |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Cage Material |
N/A Composite Brass |
Closure Type |
N/A Sealed (Molded) |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 0.5000 in |
Inside Diameter |
N/A 10.0000 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 1160 rpm |
Operating Temperature Range |
N/A -65 to 250 ºF |
Outer Ring Width |
N/A 0.5 in |
Outside Diameter |
N/A 10.7500 in |
Overall Width |
N/A 0.5000 in |
Precision Rating |
N/A ABEC 1 |
Radial Dynamic Load Capacity |
N/A 2364 lbf |
Radial Static Load Capacity |
N/A 4990 lbf |
Standards Met |
N/A American Iron and Steel Institute (AISI 52100) |
Weight |
N/A 1.31 lb |