Item # |
Item Name |
Manufacturer Part Number |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Inner Ring Width |
---|---|---|---|---|---|
00109384 | N/A RBC® KAA Series 1.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KAA15XL0 | Axial Dynamic Load Capacity N/A 770 lbf | Axial Static Load Capacity N/A 1000 lbf | Inner Ring Width N/A 0.1875 in |
00109406 | N/A RBC® KA Series 2.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA020XP0 | Axial Dynamic Load Capacity N/A 1230 lbf | Axial Static Load Capacity N/A 1710 lbf | Inner Ring Width N/A 0.2500 in |
00109451 | N/A RBC® KA Series 3.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA030XP0 | Axial Dynamic Load Capacity N/A 1410 lbf | Axial Static Load Capacity N/A 2470 lbf | Inner Ring Width N/A 0.2500 in |
00109473 | N/A RBC® KA Series 3.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA035XP0 | Axial Dynamic Load Capacity N/A 1480 lbf | Axial Static Load Capacity N/A 2850 lbf | Inner Ring Width N/A 0.2500 in |
00109497 | N/A RBC® KA Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA040XP0 | Axial Dynamic Load Capacity N/A 1550 lbf | Axial Static Load Capacity N/A 3220 lbf | Inner Ring Width N/A 0.2500 in |
00109518 | N/A RBC® KA Series 4.2500 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA042XP0 | Axial Dynamic Load Capacity N/A 1590 lbf | Axial Static Load Capacity N/A 3410 lbf | Inner Ring Width N/A 0.2500 in |
00109539 | N/A RBC® KA Series 4.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA045XP0 | Axial Dynamic Load Capacity N/A 1610 lbf | Axial Static Load Capacity N/A 3600 lbf | Inner Ring Width N/A 0.2500 in |
00109582 | N/A RBC® KA Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA050XP0 | Axial Dynamic Load Capacity N/A 1680 lbf | Axial Static Load Capacity N/A 3980 lbf | Inner Ring Width N/A 0.2500 in |
00109621 | N/A RBC® KA Series 6.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA060XP0 | Axial Dynamic Load Capacity N/A 2540 lbf | Axial Static Load Capacity N/A 6400 lbf | Inner Ring Width N/A 0.2500 in |
00109656 | N/A RBC® KA Series 7.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA070XP0 | Axial Dynamic Load Capacity N/A 2660 lbf | Axial Static Load Capacity N/A 7420 lbf | Inner Ring Width N/A 0.2500 in |
00109673 | N/A RBC® KA Series 7.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA075XP0 | Axial Dynamic Load Capacity N/A 2730 lbf | Axial Static Load Capacity N/A 7920 lbf | Inner Ring Width N/A 0.2500 in |
00109690 | N/A RBC® KA Series 8.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA080XP0 | Axial Dynamic Load Capacity N/A 2790 lbf | Axial Static Load Capacity N/A 8430 lbf | Inner Ring Width N/A 0.2500 in |
00109707 | N/A RBC® KA Series 9.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA090XP0 | Axial Dynamic Load Capacity N/A 2890 lbf | Axial Static Load Capacity N/A 9450 lbf | Inner Ring Width N/A 0.2500 in |
00109724 | N/A RBC® KA Series 10.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA100XP0 | Axial Dynamic Load Capacity N/A 3080 lbf | Axial Static Load Capacity N/A 10460 lbf | Inner Ring Width N/A 0.2500 in |
00109758 | N/A RBC® KA Series 12.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KA120XP0 | Axial Dynamic Load Capacity N/A 2450 lbf | Axial Static Load Capacity N/A 9300 lbf | Inner Ring Width N/A 0.2500 in |
00109776 | N/A RBC® KB Series 2.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KB020XP0 | Axial Dynamic Load Capacity N/A 1740 lbf | Axial Static Load Capacity N/A 2340 lbf | Inner Ring Width N/A 0.3125 in |
00109796 | N/A RBC® KB Series 2.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KB025XP0 | Axial Dynamic Load Capacity N/A 1880 lbf | Axial Static Load Capacity N/A 2840 lbf | Inner Ring Width N/A 0.3125 in |
00109836 | N/A RBC® KB Series 3.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KB035XP0 | Axial Dynamic Load Capacity N/A 2100 lbf | Axial Static Load Capacity N/A 3860 lbf | Inner Ring Width N/A 0.3125 in |
00109854 | N/A RBC® KB Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KB040XP0 | Axial Dynamic Load Capacity N/A 2210 lbf | Axial Static Load Capacity N/A 4370 lbf | Inner Ring Width N/A 0.3125 in |
00109875 | N/A RBC® KB Series 4.2500 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KB042XP0 | Axial Dynamic Load Capacity N/A 2230 lbf | Axial Static Load Capacity N/A 4570 lbf | Inner Ring Width N/A 0.3125 in |
00109929 | N/A RBC® KB Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KB050XP0 | Axial Dynamic Load Capacity N/A 2380 lbf | Axial Static Load Capacity N/A 5380 lbf | Inner Ring Width N/A 0.3125 in |
00109967 | N/A RBC® KB Series 6.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KB060XP0 | Axial Dynamic Load Capacity N/A 3220 lbf | Axial Static Load Capacity N/A 7660 lbf | Inner Ring Width N/A 0.3125 in |
00110003 | N/A RBC® KB Series 7.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KB070XP0 | Axial Dynamic Load Capacity N/A 3420 lbf | Axial Static Load Capacity N/A 8870 lbf | Inner Ring Width N/A 0.3125 in |
00110039 | N/A RBC® KB Series 8.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KB080XP0 | Axial Dynamic Load Capacity N/A 3560 lbf | Axial Static Load Capacity N/A 10070 lbf | Inner Ring Width N/A 0.3125 in |
00110057 | N/A RBC® KB Series 9.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KB090XP0 | Axial Dynamic Load Capacity N/A 3690 lbf | Axial Static Load Capacity N/A 11270 lbf | Inner Ring Width N/A 0.3125 in |