COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C600M-150 Rigid Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600M-150

Series

N/A C600

Bore Diameter

N/A 150 mm

Coupling Length

N/A 7.2440 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 6.850 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 70138 ft·lb

Number of Locking Screws

N/A 16

Outside Diameter

N/A 290 mm

Screw Thread Size

N/A M16 x 120

Weight

N/A 1280 oz