Item # |
Item Name |
Bore Diameter |
Coupling Length |
Length Through Bore |
Maximum Transmitted Torque |
---|---|---|---|---|---|
06707965 | N/A Climax Metal C600 Series 6 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 6 mm | Coupling Length N/A 0.8860 in | Length Through Bore N/A 0.7480 in | Maximum Transmitted Torque N/A 34 ft·lb |
06707967 | N/A Climax Metal C600 Series 7 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 7 mm | Coupling Length N/A 0.8860 in | Length Through Bore N/A 0.7480 in | Maximum Transmitted Torque N/A 40 ft·lb |
06707968 | N/A Climax Metal C600 Series 8 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 8 mm | Coupling Length N/A 0.8860 in | Length Through Bore N/A 0.7480 in | Maximum Transmitted Torque N/A 46 ft·lb |
06707946 | N/A Climax Metal C600 Series 9 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 9 mm | Coupling Length N/A 1.0440 in | Length Through Bore N/A 0.9063 in | Maximum Transmitted Torque N/A 64 ft·lb |
06707945 | N/A Climax Metal C600 Series 10 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 10 mm | Coupling Length N/A 1.0440 in | Length Through Bore N/A 0.9063 in | Maximum Transmitted Torque N/A 71 ft·lb |
06707920 | N/A Climax Metal C600 Series 11 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 11 mm | Coupling Length N/A 1.0440 in | Length Through Bore N/A 0.9063 in | Maximum Transmitted Torque N/A 78 ft·lb |
06707921 | N/A Climax Metal C600 Series 12 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 12 mm | Coupling Length N/A 1.3190 in | Length Through Bore N/A 1.1811 in | Maximum Transmitted Torque N/A 102 ft·lb |
06707922 | N/A Climax Metal C600 Series 13 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 13 mm | Coupling Length N/A 1.3190 in | Length Through Bore N/A 1.1811 in | Maximum Transmitted Torque N/A 111 ft·lb |
06707923 | N/A Climax Metal C600 Series 14 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 14 mm | Coupling Length N/A 1.3190 in | Length Through Bore N/A 1.1811 in | Maximum Transmitted Torque N/A 120 ft·lb |
06707924 | N/A Climax Metal C600 Series 15 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 15 mm | Coupling Length N/A 1.4960 in | Length Through Bore N/A 1.3390 in | Maximum Transmitted Torque N/A 158 ft·lb |
06707925 | N/A Climax Metal C600 Series 16 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 16 mm | Coupling Length N/A 1.4960 in | Length Through Bore N/A 1.3390 in | Maximum Transmitted Torque N/A 168 ft·lb |
06707926 | N/A Climax Metal C600 Series 17 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 17 mm | Coupling Length N/A 1.4960 in | Length Through Bore N/A 1.3390 in | Maximum Transmitted Torque N/A 179 ft·lb |
06707927 | N/A Climax Metal C600 Series 18 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 18 mm | Coupling Length N/A 1.4960 in | Length Through Bore N/A 1.3390 in | Maximum Transmitted Torque N/A 189 ft·lb |
06707928 | N/A Climax Metal C600 Series 19 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 19 mm | Coupling Length N/A 1.4960 in | Length Through Bore N/A 1.3390 in | Maximum Transmitted Torque N/A 200 ft·lb |
06707929 | N/A Climax Metal C600 Series 20 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 20 mm | Coupling Length N/A 1.7320 in | Length Through Bore N/A 1.5750 in | Maximum Transmitted Torque N/A 351 ft·lb |
06707930 | N/A Climax Metal C600 Series 22 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 22 mm | Coupling Length N/A 1.7320 in | Length Through Bore N/A 1.5750 in | Maximum Transmitted Torque N/A 386 ft·lb |
06707931 | N/A Climax Metal C600 Series 24 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 24 mm | Coupling Length N/A 1.7320 in | Length Through Bore N/A 1.5750 in | Maximum Transmitted Torque N/A 421 ft·lb |
06707932 | N/A Climax Metal C600 Series 28 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 28 mm | Coupling Length N/A 1.8890 in | Length Through Bore N/A 1.7320 in | Maximum Transmitted Torque N/A 687 ft·lb |
06707933 | N/A Climax Metal C600 Series 29 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 29 mm | Coupling Length N/A 1.8890 in | Length Through Bore N/A 1.7320 in | Maximum Transmitted Torque N/A 712 ft·lb |
06707934 | N/A Climax Metal C600 Series 30 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 30 mm | Coupling Length N/A 2.0470 in | Length Through Bore N/A 1.8900 in | Maximum Transmitted Torque N/A 842 ft·lb |
06707935 | N/A Climax Metal C600 Series 32 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 32 mm | Coupling Length N/A 2.0470 in | Length Through Bore N/A 1.8900 in | Maximum Transmitted Torque N/A 898 ft·lb |
05797900 | N/A Climax Metal C600 Series 35 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 35 mm | Coupling Length N/A 2.0470 in | Length Through Bore N/A 1.8900 in | Maximum Transmitted Torque N/A 982 ft·lb |
06707936 | N/A Climax Metal C600 Series 36 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 36 mm | Coupling Length N/A 2.4220 in | Length Through Bore N/A 2.2050 in | Maximum Transmitted Torque N/A 1697 ft·lb |
06707937 | N/A Climax Metal C600 Series 40 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 40 mm | Coupling Length N/A 2.4220 in | Length Through Bore N/A 2.2050 in | Maximum Transmitted Torque N/A 1886 ft·lb |
06707938 | N/A Climax Metal C600 Series 44 Millimeter (mm) Bore Diameter Metric Keyless Rigid Coupling | Bore Diameter N/A 44 mm | Coupling Length N/A 2.4220 in | Length Through Bore N/A 2.2050 in | Maximum Transmitted Torque N/A 2074 ft·lb |