COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C600M-73 73 mm x 148 mm Keyless
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600M-73

Series

N/A C600

Bore Diameter

N/A 73 mm

Coupling Length

N/A 3.740 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 3.4640 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 9194 ft·lb

Number of Locking Screws

N/A 12

Outside Diameter

N/A 148 mm

Screw Thread Size

N/A M10 x 65

Weight

N/A 19.00 lb