COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Dormer Tools

Manufacturer Part Number

N/A 0350607

Prop 65

N/A Yes

Coolant Delivery

N/A External

Cutting Direction

N/A Right Hand Cut

Double Margin

N/A No

Drill Bit Size

N/A 3.2 mm

Finish/Coating

N/A Titanium Nitride (TiN) - Tip

Flute Length

N/A 36 mm

Helix Angle

N/A 21 to 34 º

Material

N/A High Speed Steel

Material Grade

N/A M2

Overall Length

N/A 65 mm

Parabolic Flutes

N/A No

Point Angle

N/A 118 º

Point Type

N/A Split Point

Series

N/A A002

Shank Diameter

N/A 3.2 mm

Shank Type

N/A Plain Round

Industry Standards/Certifications

N/A German Institute for Standardization (DIN) 338 International Organization for Standardization (ISO)

Spiral Direction

N/A Right Hand Spiral

Spiral Type

N/A Regular Spiral