COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 265 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Flute Length

Shank Diameter

N/A Dormer Tools X Size Jobber Length Drill Bit N/A 0571859 N/A X N/A 3-3/4 in N/A 10.084 mm
N/A Dormer Tools W Size Jobber Length Drill Bit N/A 0571842 N/A W N/A 3-3/4 in N/A 9.804 mm
N/A Dormer Tools V Size Jobber Length Drill Bit N/A 0571835 N/A V N/A 3-5/8 in N/A 9.576 mm
N/A Dormer Tools U Size Jobber Length Drill Bit N/A 0571828 N/A U N/A 3-5/8 in N/A 9.347 mm
N/A Dormer Tools T Size Jobber Length Drill Bit N/A 0571811 N/A T N/A 3-1/2 in N/A 9.093 mm
N/A Dormer Tools R Size Jobber Length Drill Bit N/A 0571798 N/A R N/A 3-7/16 in N/A 8.611 mm
N/A Dormer Tools Q Size Jobber Length Drill Bit N/A 0571781 N/A Q N/A 3-7/16 in N/A 8.433 mm
N/A Dormer Tools P Size Jobber Length Drill Bit N/A 0571774 N/A P N/A 3-5/16 in N/A 8.204 mm
N/A Dormer Tools O Size Jobber Length Drill Bit N/A 0571767 N/A O N/A 3-3/16 in N/A 8.026 mm
N/A Dormer Tools #9 Size Jobber Length Drill Bit N/A 0571750 N/A #9 N/A 2-7/16 in N/A 4.978 mm
N/A Dormer Tools #80 Size Jobber Length Drill Bit N/A 0574256 N/A #80 N/A 1/8 in N/A 0.343 mm
N/A Dormer Tools #8 Size Jobber Length Drill Bit N/A 0571743 N/A #8 N/A 2-7/16 in N/A 5.055 mm
N/A Dormer Tools #78 Size Jobber Length Drill Bit N/A 0574232 N/A #78 N/A 3/16 in N/A 0.406 mm
N/A Dormer Tools #77 Size Jobber Length Drill Bit N/A 0574225 N/A #77 N/A 3/16 in N/A 0.457 mm
N/A Dormer Tools #76 Size Jobber Length Drill Bit N/A 0574218 N/A #76 N/A 3/16 in N/A 0.508 mm
N/A Dormer Tools #75 Size Jobber Length Drill Bit N/A 0574201 N/A #75 N/A 1/4 in N/A 0.533 mm
N/A Dormer Tools #74 Size Jobber Length Drill Bit N/A 0574195 N/A #74 N/A 1/4 in N/A 0.572 mm
N/A Dormer Tools #73 Size Jobber Length Drill Bit N/A 0574188 N/A #73 N/A 5/16 in N/A 0.61 mm
N/A Dormer Tools #72 Size Jobber Length Drill Bit N/A 0574171 N/A #72 N/A 5/16 in N/A 0.635 mm
N/A Dormer Tools #70 Size Jobber Length Drill Bit N/A 0574157 N/A #70 N/A 3/8 in N/A 0.711 mm
N/A Dormer Tools #7 Size Jobber Length Drill Bit N/A 0571736 N/A #7 N/A 2-7/16 in N/A 5.105 mm
N/A Dormer Tools #69 Size Jobber Length Drill Bit N/A 0574140 N/A #69 N/A 1/2 in N/A 0.742 mm
N/A Dormer Tools #68 Size Jobber Length Drill Bit N/A 0574133 N/A #68 N/A 1/2 in N/A 0.787 mm
N/A Dormer Tools #67 Size Jobber Length Drill Bit N/A 0574126 N/A #67 N/A 1/2 in N/A 0.813 mm
N/A Dormer Tools #66 Size Jobber Length Drill Bit N/A 0574119 N/A #66 N/A 1/2 in N/A 0.838 mm
1 - 25 of 265 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »