COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCLP202

Prop 65

N/A Yes

Base to Bore Centerline

N/A 27 mm

Base Width

N/A 29 mm

Bolt Center-to-Center Length

N/A 83 to 95 mm

Bolt Size

N/A M10

Bore Diameter

N/A 15 mm

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 56 mm

Overall Length

N/A 121 mm

Overall Width

N/A 30.5 mm

Radial Dynamic Load Capacity

N/A 975 kgf

Radial Static Load Capacity

N/A 490 kgf

Replacement Bearing

N/A UCW202

Seal Type

N/A Contact with Slinger

Series

N/A UCLP200