COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCEP215-48

Prop 65

N/A Yes

Base to Bore Centerline

N/A 3.5000 in

Base Width

N/A 3-1/2 in

Bolt Center-to-Center Length

N/A 8.6563 to 9.3438 in

Bolt Size

N/A 7/8

Bore Diameter

N/A 3.0000 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Expansion Type

N/A Expansion Bearing (Floating)

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 6.9688 in

Overall Length

N/A 13.0000 in

Overall Width

N/A 3-1/2 in

Radial Dynamic Load Capacity

N/A 14900 lbf

Radial Static Load Capacity

N/A 10800 lbf

Replacement Bearing

N/A UC215-48

Seal Type

N/A Contact with Slinger

Series

N/A UCEP200