COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UGAO315-47

Prop 65

N/A Yes

Base to Bore Centerline

N/A 4.1250 in

Base Width

N/A 4-1/16 in

Bolt Center-to-Center Length

N/A 11.5360 to 12.4640 in

Bolt Size

N/A 7/8

Bore Diameter

N/A 2.9375 in

Bore Type

N/A Round

Duty Type

N/A Heavy Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

Lubrication Type

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 8.0781 in

Overall Length

N/A 15.1250 in

Overall Width

N/A 4-1/2 in

Radial Dynamic Load Capacity

N/A 25600 lbf

Radial Static Load Capacity

N/A 17300 lbf

Replacement Bearing

N/A UG315-47

Seal Type

N/A Contact with Slinger

Series

N/A UGAO300