COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A MUCP213-40

Prop 65

N/A Yes

Base to Bore Centerline

N/A 3.0000 in

Base Width

N/A 2-3/4 in

Bolt Center-to-Center Length

N/A 7.5938 to 8.4063 in

Bolt Size

N/A 3/4

Bore Diameter

N/A 2.5000 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A 304 Cast Stainless Steel

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 5.9063 in

Overall Length

N/A 10.4375 in

Overall Width

N/A 2-15/16 in

Radial Dynamic Load Capacity

N/A 11000 lbf

Radial Static Load Capacity

N/A 7190 lbf

Replacement Bearing

N/A MUC213-40

Seal Type

N/A Contact with Slinger

Series

N/A MUCP200