Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A C-FSPAW2220-307N1 |
Base to Bore Centerline |
N/A 4.5000 in |
Base Width |
N/A 4.331 in |
Bearing Type |
N/A Spherical Roller |
Bolt Center-to-Center Length |
N/A 12-3/8 in |
Bore Diameter |
N/A 3.4375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy-Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Construction |
N/A Solid Pillow Block |
Housing Material |
N/A Ductile Iron |
Lubrication |
N/A Lubrication Fitting |
Series |
N/A SPAW |
UPC Code |
N/A 4547359657746 |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 8.9760 in |
Overall Length |
N/A 14.9610 in |
Overall Width |
N/A 7.283 in |
Radial Dynamic Load Capacity |
N/A 69500 lb |
Radial Static Load Capacity |
N/A 92000 lb |
Replacement Bearing |
N/A MX-W22220BLLKC3 |
Seal Type |
N/A Contact with Flinger |
Features & Benefits |
N/A
|