COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Bore Type

Mounting Type

N/A NTN SAF22500 Series 4.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SAF22522X3.15/16 N/A 3.9375 in N/A Tapered 1:12 N/A 2-Bolt Base
N/A NTN SAF225 Series 2.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SAF22515X2.7/16 N/A 2.4375 in N/A Round N/A 2-Bolt Base
N/A NTN SPW Series 2.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPW2217-215N1 N/A 2.9375 in N/A Round N/A 2-Bolt Base
N/A NTN SPAW Series 2.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPAW2217-215N1 N/A 2.9375 in N/A Round N/A 2-Bolt Base
N/A NTN SPAW Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A C-FSPAW2220-307N1 N/A 3.4375 in N/A Round N/A 2-Bolt Base
N/A NTN SPAW Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPAW2220-307N1 N/A 3.4375 in N/A Round N/A 2-Bolt Base
N/A NTN SAF225 Series 2.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SAF22517X2.15/16 N/A 2.9375 in N/A Round N/A 2-Bolt Base
N/A NTN SPAW Series 3.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPAW2222-315N1 N/A 3.9375 in N/A Round N/A 4-Bolt Base
N/A NTN SPW Series 1.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPW2211-115N1 N/A 1.9375 in N/A Round N/A 2-Bolt Base
N/A NTN SPAW Series 1.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPAW2211-115N1 N/A 1.9375 in N/A Round N/A 2-Bolt Base
N/A NTN SPAW Series 2.1875 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPAW2213-203N1 N/A 2.1875 in N/A Round N/A 2-Bolt Base
N/A NTN SPW Series 3.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPW2222-315N1 N/A 3.9375 in N/A Round N/A 2-Bolt Base
N/A NTN SAF225 Series 4.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SAF22528X4.15/16 N/A 4.9375 in N/A Round N/A 4-Bolt Base
N/A NTN SPW Series 1.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A C-SPW2211-115N1 N/A 1.9375 in N/A Round N/A 2-Bolt Base
N/A NTN SPAW Series 2.1875 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A C-SPAW2213-203N1 N/A 2.1875 in N/A Round N/A 2-Bolt Base
N/A NTN SPW Series 2.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPW2215-207N1 N/A 2.4375 in N/A Round N/A 2-Bolt Base
N/A NTN SPW Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPW2220-307N1 N/A 3.4375 in N/A Round N/A 2-Bolt Base
N/A NTN SAF225 Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SAF22520X3.7/16 N/A 3.4375 in N/A Round N/A 2-Bolt Base
N/A NTN SPW Series 2.1875 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPW2213-203N1 N/A 2.1875 in N/A Round N/A 2-Bolt Base
N/A NTN SPW Series 50 Millimeter (mm) Bore Diameter Pillow Block Roller Bearing Unit N/A SPW2211N1 N/A 50 mm N/A Round N/A 2-Bolt Base
N/A NTN SAF225 Series 6.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SAF22538X6.15/16 N/A 6.9375 in N/A Round N/A 4-Bolt Base
N/A NTN SPAW Series 2.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPAW2215-207N1 N/A 2.4375 in N/A Round N/A 2-Bolt Base
N/A NTN SPW Series 2.0000 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPW2211-200N1 N/A 2.0000 in N/A Round N/A 2-Bolt Base
N/A NTN SPAW Series 3.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A C-SPAW2222-315N1 N/A 3.9375 in N/A Round N/A 2-Bolt Base
N/A NTN SPW Series 2.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A C-SPW2215-207N1 N/A 2.4375 in N/A Round N/A 2-Bolt Base
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2